??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A314-A314-A314-T0022-000
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC A314-A314-A314-T0022-000
VERF
Availability
Available
BC
Order code
BCC0AA6
TC
Artikelbezeichnung
BCC A314-A314-A314-T0022-000
PX
Product view
48829_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
T-Splitters
W
Gewicht
0.110 Kg
TRAFFIC
Customs number
85366990
DESCRIPT
Description
Connection 1 = 7/8"-16 UN-Female, 4-pin, Connection 2 = 7/8"-16 UN-Female, 4-pin, Connection 3 = 7/8"-16 UN-Male, 4-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 9.0 A, IP rating = IP67, Ambient temperature = -25...80 °C, Approval/Conformity = CE, cURus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.